Quantity | Unit price |
---|---|
1000 + | R 26,7818 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 3.5 mm |
---|---|
Anchor Length | 0.138 in |
Head Diameter | 10.0 mm |
Head Diameter | 0.394 in |
Head Height | 8.0 mm |
Head Height | 0.315 in |
Compatible Panel Thickness Range | 1.0 - 2.0 mm |
Compatible Panel Thickness Range | 0.039 - 0.079 in |
Pin Head Diameter | 10.0 mm |
Pin Head Diameter | 0.394 in |
Rivet Type | Removable |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Knob |
Colour | White |
Full Material | Nylon 6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue