Quantity | Unit price |
---|---|
1000 + | R 85,6235 |
Anchor Length | 5.0 mm |
---|---|
Anchor Length | 0.197 in |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Head Height | 8.0 mm |
Head Height | 0.315 in |
Compatible Hole Diameter Range | 2.5 mm |
Compatible Hole Diameter Range | 0.098 in |
Compatible Panel Thickness Range | 2.5 - 3.5 mm |
Compatible Panel Thickness Range | 0.098 - 0.138 in |
Pin Head Diameter | 12.0 mm |
Pin Head Diameter | 0.472 in |
Rivet Type | Removable |
Rivet Fitting Style | Push-In |
Rivet Head Shape | Round |
Colour | White |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue