HSR-1
Quantity | Unit price |
---|---|
1000 - 4999 | R 4,1564 |
5000 - 9999 | R 3,2688 |
10000 + | R 2,8602 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 16.4 mm |
---|---|
Anchor Length | 0.646 in |
Head Height | 3.0 mm |
Head Height | 0.118 in |
Head Diameter | 5.0 mm |
Head Diameter | 0.197 in |
Hole Size | 3.0 mm |
Hole Size | 0.118 in |
Panel Thickness | 8.0 mm |
Panel Thickness | 0.315 in |
Minimum Fixed Panel Hole Diameter | 3.2 mm |
Minimum Fixed Panel Hole Diameter | 0.126 in |
Maximum Fixed Panel Hole Diameter | 4.0 mm |
Maximum Fixed Panel Hole Diameter | 0.157 in |
Colour | Natural |
Full Material | Nylon 6/6;Steel |
Spring Material | Steel |
Material Flammability Standard | UL94 V-2 |
Style | 1 |
Rivet Head Shape | Flat |
Rivet Type | Heat Sink |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue