495220
Quantity | Unit price |
---|---|
1000 + | R 10,2855 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 8.0 mm |
---|---|
Compatible Hole Diameter | 0.315 in |
Head Diameter | 12.7 mm |
Head Diameter | 0.5 in |
Head Height | 1.1 mm |
Head Height | 0.043 in |
Anchor Length A | 11.6 mm |
Anchor Length A | 0.457 in |
Anchor Length B | 21.8 mm |
Anchor Length B | 0.858 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Fir Tree |
Rivet Head Shape | Flat |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue