1287227
Quantity | Unit price |
---|---|
25 - 249 | R 62,4335 |
250 + | R 24,4276 |
Fitting Style | Push Fit |
---|---|
Head Shape | Round |
Full Material | Low Density Polyethylene |
Colour | Natural |
Compatible Thread Sizes (All) | M80 x 4 |
Fitting Height | 17.4 mm |
Fitting Height | 0.685 in |
Fitting Diameter | 92.5 mm |
Fitting Diameter | 3.642 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue