Menu Search

Push-In Glide 28.0 mm HDPE Black

Plastic Threaded Insert with a steel nut. Best suited to standard duty applications. Ideal for use with adjustable feet, tilt glides and castors. The metal thread allows smooth repeatable adjustment.
Item code:

498625

5000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 10,3195
1000 - 4999 R 8,3994
5000 + R 6,6029
Standard pack: 1000

Order in multiple of 100

Total price:

R 1 031,95

100 x R 10,3195

Add sample +

Specifications

Imperial
Metric
SKU attributes
Diameter 28.0 mm
Width 28.0 mm
Length 28.0 mm
Height 19.0 mm
Base Full Material Polyethylene
Full Material High Density Polyethylene
Shape Round
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us