Menu Search

Tube Insert Round 22.0 mm Black

This round tube insert is made from black LDPE and has an angled base, making it ideal for use on uneven surfaces. Ribbed to aid insertion and retention.
Item code:

497420

4092 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 3,8595
1000 + R 1,9584
Standard pack: 1000

Order in multiple of 100

Total price:

R 385,95

100 x R 3,8595

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Shape Round
Colour Black
Finish Polished
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us