Menu Search

Tube Insert Round 30.0 mm Black

Metric with a textured finished. Domed insert that is round in shape. Made from black Polyethylene (PE). Adds an attractive finish to high quality tubular products.
Item code:

465323

4714 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 9,0812
1000 + R 3,776
Standard pack: 1000

Order in multiple of 100

Total price:

R 908,12

100 x R 9,0812

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyethylene
Shape Dome
Colour Black
Finish Textured
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us