Menu Search

Tube Insert Round 28.0 mm Black

Metric with a textured finished. Domed insert that is round in shape. Made from black Polyethylene (PE). Adds an attractive finish to high quality tubular products.
Item code:

465321

23414 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 R 7,6881
1500 + R 3,2406
Standard pack: 1500

Order in multiple of 150

Total price:

R 1 153,22

150 x R 7,6881

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Diameter 28.0 mm
Base Full Material Polyethylene
Full Material Polyethylene
Shape Dome
Colour Black
Finish Textured
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us