Menu Search

Push-In Glide 25.0 mm 19.0 mm PA Black

Articulating insert with a Polyamide (PA) base that's ideal for most surfaces. The body is also made from black PA.
Item code:

463837

1084 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
125 - 1249 R 45,5968
1250 + R 17,3512
Standard pack: 1250

Order in multiple of 125

Total price:

R 5 699,60

125 x R 45,5968

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyamide
Full Material Polyamide
Shape Round
Colour Black
Finish No Finish
Metal Prongs No
Fitting Style Push Fit
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us