1258269
Quantity | Unit price |
---|---|
1 - 19 | R 382,8569 |
20 + | R 249,4636 |
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Class Pressure Rating | 150 |
Compatible Nominal Pipe Sizes (All) | DN 300, ANSI 12" |
Cylinder Diameter | 284.0 mm |
Cylinder Diameter | 11.181 in |
Outside Diameter | 450.0 mm |
Outside Diameter | 17.717 in |
Overall Height | 48.5 mm |
Overall Height | 1.909 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue