Menu Search

Clip-on Feet 15.7 mm 5.1 mm 6.8 mm TPE Black

Ideal for housings and cases, these Grommet Feet are easy to fit - simply push into the punched or drilled holes. Made from Black Polyamide (PA).
Item code:

POF12664BK

1157 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 2,4657
5000 - 9999 R 2,4234
10000 + R 2,367
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 465,70

1000 x R 2,4657

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 4.0 - 6.8 mm
Shaft Diameter 15.0 mm
Base Height 5.1 mm
Base Diameter 15.7 mm
Accessory Type Grommet Foot
Colour Black
Base Shape Round
Base Material TPE
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us