Menu Search

Push Fit Feet Rectangular 25.0 mm 30-15 PE Black

Black LDPE Stand-Off Rectangular Feet are used to protect floor surfaces.
Item code:

HIT500300-RB

1000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 48,9148
500 + R 29,8984
Standard pack: 500

Order in multiple of 50

Total price:

R 2 445,74

50 x R 48,9148

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 25.0 - 50.0 mm
Base Height 50.0 mm
Base Diameter 50.0 mm
Accessory Type Stand-Off Rectangular Feet
Colour Black
Base Shape Rectangular
Base Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us