Menu Search

Push Fit Feet Rectangular 20.0 mm 4-20 PE Black

Black LDPE Stand-Off Rectangular Feet are used to protect floor surfaces.
Item code:

HIT400200-RB

1025 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 20,6391
1000 + R 12,3849
Standard pack: 1000

Order in multiple of 100

Total price:

R 2 063,91

100 x R 20,6391

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 20.0 - 40.0 mm
Base Height 40.0 mm
Base Diameter 40.0 mm
Accessory Type Stand-Off Rectangular Feet
Colour Black
Base Shape Rectangular
Base Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us