Menu Search

Clip-on Feet 10.0 mm 3.0 mm 6.4 mm Rubber Grey

Pull Mount Bumper made from Shore 63 A black Silicone Riber that is UL94 HB rated (-40 to 150ºC). Fits into holes to protect floors and tube ends, designed to rest against a flat or tangent surface.
Item code:

BPM-1-60

83371 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 2,5502
5000 - 9999 R 2,0148
10000 - 24999 R 1,7612
25000 + R 1,5639
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 550,20

1000 x R 2,5502

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 6.0 - 6.4 mm
Base Height 3.0 mm
Base Diameter 10.0 mm
Accessory Type Pull Mount Bumper
Material Flammability Standard UL94 HB
Colour Grey
Base Shape Round
Base Material Rubber
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us