Menu Search

Gripneck Feet 12.0 mm 4.6 mm 6.0 mm PVC

Ideal for housings and cases, these Grommet Feet are easy to fit - simply push into the punched or drilled holes. Made from Black PVC.
Item code:

50185

20091 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 5,0514
10000 + R 1,9866
Standard pack: 10000

Order in multiple of 1000

Total price:

R 5 051,40

1000 x R 5,0514

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter Range 5.8 - 6.0 mm
Base Height 4.6 mm
Base Diameter 12.0 mm
Accessory Type Grommet Foot
Colour Black
Base Shape Round
Base Material PVC
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us