Menu Search

Push Fit Feet 12.0 mm 6.3 mm 6.0 mm PE Natural

Push Fit Bumper Foot helps to protect floors and tube ends.
Item code:

199196

5515 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 1,6645
10000 + R 0,7928
Standard pack: 10000

Order in multiple of 1000

Total price:

R 1 664,50

1000 x R 1,6645

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 12.0 mm
Base Height 6.3 mm
Maximum Compatible Hole Diameter 6.0 mm
Base Material LDPE
Base Shape Round
Colour Natural
Type Push Fit Feet

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us