Menu Search

Pull Tab Cap 34.9 mm 25.0 mm PVC Black

A Pull Tab Cap made from black PVC the integral design makes the pull tab easy to apply and remove. It protects applications from contaminations and spillages. Used in industrial or storage applications.
Item code:

205222069907

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 99 R 53,1955
100 - 499 R 37,9892
500 + R 29,2296
Standard pack: 50

Order in multiple of 50

Total price:

R 2 659,78

50 x R 53,1955

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Pull Tab
Full Material Polyvinyl Chloride
Colour Black
Inside Diameter 34.9 mm
Inside Height 25.0 mm
Maximum Temperature 200 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us