Menu Search

Pull Tab Cap 15.0 mm 20.0 mm EVA Yellow

Yellow EVA Pull Tab Caps integral design makes the Cap easy to apply and remove. It protects applications from contaminations and spillages. Used in industrial or storage applications.
Item code:

1470793

19231 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 2,2543
5000 - 9999 R 2,1557
10000 + R 2,0148
Standard pack: 500

Order in multiple of 500

Total price:

R 1 127,15

500 x R 2,2543

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit;Pull Tab
Full Material Ethylene Vinyl Acetate
Colour Yellow
Inside Diameter 15.0 mm
Inside Height 20.0 mm
Maximum Temperature 200 °C

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us