Quantity | Unit price |
---|---|
1 + | R 632,1139 |
Thread Size | 8.5 mm |
---|---|
Base Width | 46.0 mm |
Base Width | 1.811 in |
Mounting Hole Distance | 700.0 mm |
Mounting Hole Distance | 27.559 in |
Overall Height | 80.0 mm |
Overall Height | 3.15 in |
Overall Length | 733.0 mm |
Overall Length | 28.858 in |
Thread Length | 11.0 mm |
Thread Length | 0.433 in |
Tube Diameter | 30.0 mm |
Tube Diameter | 1.181 in |
Handle Material | Stainless Steel |
Handle Shape | U |
Mount Type | Threaded Female |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue