387300
Quantity | Unit price |
---|---|
1 - 19 | R 389,5646 |
20 + | R 183,193 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | 8.5 mm Through Hole |
---|---|
Mounting Hole Center Distance | 300.0 mm |
Mounting Hole Center Distance | 300.0 mm |
Mounting Hole Diameter | 8.5 mm |
Mounting Hole Diameter | 0.335 in |
Overall Height | 107.0 mm |
Overall Height | 4.213 in |
Overall Length | 332.0 mm |
Overall Length | 13.071 in |
Colour | Black |
Full Material | 30% Glass Fibre Polyamide 6;Steel |
Handle Colour | Black |
Handle Material | Steel |
Handle Shape | Round Bar |
Handle Style | Bridge, Grab Handle |
Standards | DIN-EN ISO 1043-1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue