110000359916
Quantity | Unit price |
---|---|
10 - 49 | R 147,8356 |
50 + | R 110,8767 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole Diameter | 4.2 mm |
---|---|
Mounting Hole Diameter | 0.165 in |
Mounting Hole Distance | 20.0 mm |
Mounting Hole Distance | 0.787 in |
Overall Height | 56.0 mm |
Overall Height | 2.205 in |
Colour | Black |
Full Material | 30% Glass Fibre Polyamide 6 |
Handle Colour | Black |
Handle Material | Nylon |
Handle Shape | Square |
Handle Style | Square Grip/Rectangular Bar |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue