110000169916
Quantity | Unit price |
---|---|
10 - 49 | R 147,8356 |
50 + | R 110,8767 |
Mounting Hole Diameter | 8.0 mm |
---|---|
Mounting Hole Diameter | 0.315 in |
Mounting Hole Distance | 20.0 mm |
Mounting Hole Distance | 0.787 in |
Overall Height | 55.0 mm |
Overall Height | 2.165 in |
Colour | Black |
Full Material | 30% Glass Fibre Polyamide 6 |
Handle Colour | Black |
Handle Material | Nylon |
Handle Shape | Round Bar |
Handle Style | Square Grip/Rectangular Bar |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue