109000269916
Quantity | Unit price |
---|---|
6 - 47 | R 256,9433 |
48 - 155 | R 226,1101 |
156 + | R 205,5547 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Mounting Hole Center Distance | 160.0 mm |
Mounting Hole Center Distance | 160.0 mm |
Overall Height | 46.0 mm |
Overall Height | 1.811 in |
Overall Length | 178.0 mm |
Overall Length | 7.008 in |
Colour | Black |
Full Material | 30% Glass Fibre Polyamide 6 |
Handle Colour | Black |
Handle Material | Nylon |
Handle Shape | Square Grip/Rectangular Bar |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue