Menu Search

Pull Handle 39.0 mm Threaded Through Hole Black

Item code:

109000169916

27 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 202,7198
50 + R 163,1489
Standard pack: 10

Order in multiple of 10

Total price:

R 2 027,20

10 x R 202,7198

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Hole Center Distance 120.0 mm
Overall Height 39.0 mm
Overall Length 144.0 mm
Colour Black
Full Material 30% Glass Fibre Polyamide 6
Handle Colour Black
Handle Material Nylon
Handle Shape Square Grip/Rectangular Bar

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us