Quantity | Unit price |
---|---|
1 + | R 393,93 |
Colour | Silver |
---|---|
Finish | No Finish |
Full Material | Steel |
Handle Material | Steel |
Handle Shape | U |
Material | Steel |
Mount Type | Threaded Insert |
Base Length | 44.0 mm |
Base Length | 1.732 in |
Mounting Hole Center Distance | 120.0 mm |
Mounting Hole Center Distance | 120.0 mm |
Overall Length | 138.0 mm |
Overall Length | 5.433 in |
Hinge Type | Side Pull |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue