Quantity | Unit price |
---|---|
1 - 9 | R 816,1682 |
10 - 19 | R 754,0281 |
20 + | R 714,3231 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Glass Filled Nylon |
---|---|
Handle Material | PA |
Handle Shape | Rectangular |
Mount Type | Screw Mount |
Mounting Hole Center Distance | 80.0 mm |
Mounting Hole Center Distance | 80.0 mm |
Overall Length | 154.0 mm |
Overall Length | 6.063 in |
Hinge Type | 180 ° Swing |
Commodity Code | 3926909790 |
Handle Finish | No Finish |
Number of Mounting Holes | 2 |
Thread Size | M6 |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Fixing Holes Distance From Bottom Left to Right | 80.0 mm |
Fixing Holes Distance From Bottom Left to Right | 3.15 in |
Overall Height | 77.0 mm |
Overall Height | 3.031 in |
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Handle Colour | Black |
Fixing Holes Distance From Top Right to Bottom Right | 80.0 mm |
Fixing Holes Distance From Top Right to Bottom Right | 3.15 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue