462230
Quantity | Unit price |
---|---|
1 - 99 | R 275,5331 |
100 + | R 86,3661 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Width | 26.0 mm |
---|---|
Base Width | 1.024 in |
Mounting Hole Distance | 110.0 mm |
Mounting Hole Distance | 4.331 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Overall Length | 133.0 mm |
Overall Length | 5.236 in |
Thread Size | M5 |
Colour | Black |
Handle Colour | Black |
Handle Material | Thermoplastic |
Handle Style | Rectangular Bar |
Material | Thermoplastic |
Mount Type | Threaded Blind Bush |
Type | Pull Handle |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue