Quantity | Unit price |
---|---|
1 + | R 43,2735 |
Handle Material | Steel |
---|---|
Handle Finish | Chrome Plated |
Handle Shape | Round Bar |
Mount Type | Rear Install Concealed |
Thread Size | M5 |
Mounting Hole Distance | 100.0 mm |
Mounting Hole Distance | 3.937 in |
Handle Length | 100.0 mm |
Handle Length | 3.937 in |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue