Menu Search

Protective Furniture Netting 100.0 mm 50.0 mm 50.0 m Red

Protective Netting helps protect irregular shapes. Ideal for external protection of gas cylinders. Protects against damage during storage and transportation. Supplied in handy dispensing cartons.
Item code:

466803

161 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 1 023,9628
10 - 19 R 945,9871
20 + R 896,208
Standard pack: 1

Order in multiple of 1

Total price:

R 1 023,96

1 x R 1 023,9628

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Priced Per Roll
Maximum Wrapping Diameter 100.0 mm
Minimum Wrapping Diameter 50.0 mm
Overall Length 50.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us