Quantity | Unit price |
---|---|
50 + | R 61,7563 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Height | 19.0 mm |
---|---|
Body Height | 0.748 in |
Compatible Hole Diameter | 18.0 mm |
Compatible Hole Diameter | 0.709 in |
Thread Length | 13.0 mm |
Thread Length | 0.512 in |
Colour | Black |
Orientation | Straight |
Type | Plastic Conduit;Equipment |
Thread Size | M16 |
Commodity Code | 3926909790 |
Style | Fixed |
Full Material | Polyamide 6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue