Menu Search

Conduit Fitting M32 Brass

This fixed fitting is made of two part fitting comprising shell and body with external thread made of nickel plated brass. This fitting can be inserted into a knockout and secure with a locknut. The thread size is M32.
Item code:

494609

44 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 R 543,1702
20 - 39 R 493,7911
40 + R 448,901
Standard pack: 2

Order in multiple of 2

Total price:

R 1 086,34

2 x R 543,1702

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Price per piece incl VAT 21.6653 GBP
Colour Nickel
Type PVC Metal Conduit;Equipment
Thread Size M32
Commodity Code 7419809099
Style Fixed
Full Material Brass

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us