Menu Search

Conduit Fitting M25 Brass

This swivel fitting is made of two part fitting comprising a shall and body with external thread made of nickel plated brass. The external thread swivels about the main body. It can be used with a locknut. The Thread size is M25
Item code:

494607

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 411,6206
100 + R 391,0442
Standard pack: 10

Order in multiple of 10

Total price:

R 4 116,21

10 x R 411,6206

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Nickel
Type PVC Metal Conduit;Equipment
Thread Size M25
Commodity Code 7419809099
Style Swivel
Full Material Brass

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us