Menu Search

Conduit Fitting M32 Brass

This swivel fitting is made of two part fitting comprising a shall and body with external thread made of nickel plated brass. The external thread swivels about the main body. It can be secured with a locknut. The Thread size is M32
Item code:

494599

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 R 104,7561
10 - 49 R 92,6867
50 + R 80,6174
Standard pack: 2

Order in multiple of 2

Total price:

R 209,51

2 x R 104,7561

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Nickel
Type Metal Conduit;Equipment
Thread Size M32
Commodity Code 7419809099
Style Swivel
Full Material Brass

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us