Menu Search

Conduit Fitting M20 Brass

This fixed fitting is made of two part fitting comprising shell and body with external thread made of nickel plated brass. This fitting can be inserted into a knockout and secure with a locknut. The thread size is M20.
Item code:

494591

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 713,3802
50 + R 648,5274
Standard pack: 10

Order in multiple of 10

Total price:

R 7 133,80

10 x R 713,3802

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Nickel
Type Metal Conduit;Equipment
Thread Size M20
Commodity Code 7419809099
Style Fixed
Full Material Brass

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us