Menu Search

Draw Latch 64.5 mm 26.5 mm 17.0 mm Die Cast Zinc

Item code:

497537

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + R 254,3062
Standard pack: 10

Order in multiple of 10

Total price:

R 2 543,06

10 x R 254,3062

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Latch & Strike
Overall Height 17.0 mm
Overall Length 64.5 mm
Overall Width 26.5 mm
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us