119000268003
Quantity | Unit price |
---|---|
1000 + | R 0,6978 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Pozidrive Screw Cap |
---|---|
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Colour | Brown |
Compatible Screw Sizes (All) | M2 |
Overall Diameter | 12.0 mm |
Overall Diameter | 0.472 in |
Overall Height | 4.1 mm |
Overall Height | 0.161 in |
Cap Inside Diameter | 9.5 mm |
Cap Inside Diameter | 0.374 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue