Menu Search

Power Wing Clip 57.0 mm 31.0 mm Nylon

Power Wing Clip used to attach lightweight and cardboard displays to a variety of fixtures such as wire, glass, and corrugated cardboard. It is easy to install and remove. Made of white colour and Nylon material.
Item code:

469108

15381 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 8,6652
500 - 999 R 8,2425
1000 + R 7,8057
Standard pack: 50

Order in multiple of 50

Total price:

R 433,26

50 x R 8,6652

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Material Nylon
Overall Length 57.0 mm
Overall Width 31.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us