27CINCH02
Quantity | Unit price |
---|---|
1000 - 4999 | R 2,0795 |
5000 - 19999 | R 1,8717 |
20000 + | R 1,6844 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Panel Thickness Range | 0.5 - 4.4 mm |
---|---|
Compatible Panel Thickness Range | 0.02 - 0.173 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.185 in |
Anchor Length | 11.1 mm |
Anchor Length | 0.437 in |
Head Diameter | 9.5 mm |
Head Diameter | 0.374 in |
Head Height | 3.4 mm |
Head Height | 0.134 in |
Rivet Type | Clinch |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue