1475948
Quantity | Unit price |
---|---|
100 + | R 11,1628 |
Base Style | Butterfly Clip |
---|---|
Colour | Clear |
Connector Type Included | Not Included |
Full Material | Polystyrene;Polyacetal |
Head Style | Clip |
Rod Included | Not Included |
Shelf End Clip Style | Butterfly Clip |
Base Length | 25.0 mm |
Base Length | 0.984 in |
Connector Length | 100.0 mm |
Connector Length | 3.937 in |
Head Length | 25.0 mm |
Head Length | 0.984 in |
Head Width | 23.0 mm |
Head Width | 0.906 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue