Quantity | Unit price |
---|---|
50 - 499 | R 14,1894 |
500 - 999 | R 6,763 |
1000 + | R 6,4108 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Style | Medium Base |
---|---|
Base Type | Non Adhesive |
Colour | Clear |
Full Material | Acrylonitrile Butadiene Styrene |
Base Diameter | 40.0 mm |
Base Diameter | 1.575 in |
Base Height | 12.0 mm |
Base Height | 0.472 in |
Price per piece incl VAT | 0.8305 GBP |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue