551638
Quantity | Unit price |
---|---|
1000 - 4999 | R 4,6918 |
5000 - 9999 | R 4,2128 |
10000 + | R 3,5224 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Type | 1 |
---|---|
Mounting Method | Panel Edge Mounting |
Thread Size | M6 |
Overall Length | 20.5 mm |
Overall Length | 0.807 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Mounting Hole Diameter | 9.0 mm |
Mounting Hole Diameter | 0.354 in |
Maximum Panel Thickness | 1.2 mm |
Maximum Panel Thickness | 0.047 in |
Full Material | Polyamide |
Colour | Black |
Price per piece incl VAT | 0.2013 GBP |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue