Menu Search

Quarter Turn Latch Euro Key; Mounting Hole Length - 20.2 mm | 0.795 in; Mounting Hole Width - 22.2 mm | 0.874 in; PA

Item code:

76120052392E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 69,1325
Standard pack: 1

Order in multiple of 1

Total price:

R 69,13

1 x R 69,1325

Specifications

Imperial
Metric
SKU attributes
Finish Matt
Handle Type Keyed Handle
Mounting Hole Length 20.2 mm
Mounting Hole Width 22.2 mm
Key Type Euro Key
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us