Quantity | Unit price |
---|---|
1 + | R 69,1325 |
Finish | Matt |
---|---|
Handle Type | Keyed Handle |
Mounting Hole Length | 20.2 mm |
Mounting Hole Length | 0.795 in |
Mounting Hole Width | 22.2 mm |
Mounting Hole Width | 0.874 in |
Key Type | Keyed Alike |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue