497613
Quantity | Unit price |
---|---|
1 - 4 | R 1 652,2791 |
5 - 9 | R 1 569,6567 |
10 - 14 | R 1 487,0484 |
15 - 19 | R 1 404,4401 |
20 + | R 1 321,8036 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Orange |
---|---|
Full Material | Polyamide Based Technopolymer |
Readout Type | Top |
Rotation | Clockwise |
Inside Diameter | 20.0 mm |
Inside Diameter | 0.787 in |
Overall Height | 66.5 mm |
Overall Height | 2.618 in |
Overall Thickness | 37.0 mm |
Overall Thickness | 1.457 in |
Overall Width | 48.0 mm |
Overall Width | 1.89 in |
Number of Display Digits | 5 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue