Menu Search

Circlip 15.0 28.0 1.9 POM

This Plastic Circlip C-shaped is used with clevis joints or clevis clips to secure shafts in place. It is more corrosion resistant than metal circlips and lightweight, lowering the assembly's weight. It measures Ø15x1.9 in diameter.
Item code:

20212766

140 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 8,9147
50 - 99 R 7,0913
100 - 199 R 6,686
200 - 499 R 6,2808
500 - 999 R 5,8756
1000 + R 5,2678
Standard pack: 1

Order in multiple of 1

Total price:

R 8,91

1 x R 8,9147

Specifications

Imperial
Metric
SKU attributes
d1 15.0
d2 28.0
l1 1.9
Material POM
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us