Menu Search

Circlip 12.0 23.0 1.6 POM

This Plastic Circlip C-shaped is used with clevis joints or clevis clips to secure shafts in place. It is more corrosion resistant than metal circlips and lightweight, lowering the assembly's weight. It measures Ø12x1.6 in diameter.
Item code:

20212759

248 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 7,6991
50 - 99 R 6,0782
100 - 199 R 5,8756
200 - 499 R 5,4704
500 - 999 R 5,0652
1000 + R 4,66
Standard pack: 1

Order in multiple of 1

Total price:

R 7,70

1 x R 7,6991

Specifications

Imperial
Metric
SKU attributes
d1 12.0
d2 23.0
l1 1.6
Material POM
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us