Menu Search

Circlip 9.0 18.5 1.4 POM

This Plastic Circlip C-shaped is used with clevis joints or clevis clips to secure shafts in place. It is more corrosion resistant than metal circlips and lightweight, lowering the assembly's weight. It measures Ø9x1.4 in diameter.
Item code:

20212742

101 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 7,4965
50 - 99 R 6,0782
100 - 199 R 5,673
200 - 499 R 5,2678
500 - 999 R 4,8626
1000 + R 4,4573
Standard pack: 1

Order in multiple of 1

Total price:

R 7,50

1 x R 7,4965

Specifications

Imperial
Metric
SKU attributes
d1 9.0
d2 18.5
l1 1.4
Material POM
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us