Menu Search

Circlip 5.0 11.0 1.1 POM

This Plastic Circlip C-shaped is used with clevis joints or clevis clips to secure shafts in place. It is more corrosion resistant than metal circlips and lightweight, lowering the assembly's weight. It measures Ø5x1.1 in diameter.
Item code:

20212728

143 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 6,4834
50 - 99 R 5,2678
100 - 199 R 4,8626
200 - 499 R 4,4573
500 - 999 R 4,2547
1000 + R 3,8495
Standard pack: 1

Order in multiple of 1

Total price:

R 6,48

1 x R 6,4834

Specifications

Imperial
Metric
SKU attributes
d1 5.0
d2 11.0
l1 1.1
Material POM
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us