Menu Search

Circlip 4.0 9.0 1.1 POM

This Plastic Circlip C-shaped is used with clevis joints or clevis clips to secure shafts in place. It is more corrosion resistant than metal circlips and lightweight, lowering the assembly's weight. It measures Ø4x1.1 in diameter.
Item code:

20212711

253 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 5,673
50 - 99 R 4,4573
100 - 199 R 4,2547
200 - 499 R 4,0521
500 - 999 R 3,6469
1000 + R 3,4443
Standard pack: 1

Order in multiple of 1

Total price:

R 5,67

1 x R 5,673

Specifications

Imperial
Metric
SKU attributes
d1 4.0
d2 9.0
l1 1.1
Material POM
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us